text.skipToContent text.skipToNavigation

Catalog No. : DS1104FP000

Description:  3P4W 277V 60HZ

UPC: 708917314301

MaxGard Screw Cap Female Connector, 2 Pole 3 Wire, 100 Amp, 277V-60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Voltage Rating

277 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3