Catalog No. : DS100-B
Description: PVC CTD FS/FD BLANK CVR 1GNG AL BLU
UPC: 704508017316
PVC Double-Coated Aluminum FS/FD Blank Cover, 1 Gang,Light Blue
View More
View Less
For more info visit:
electrification.us.abb.com
- Coated with a nominal .002 inch (2 mil) blue urethane on both the interior and exterior before PVC coating is applied
- Coated with a nominal .002 inch (2 mil) blue urethane on both the interior and exterior before PVC coating is applied
- Nominal .040 inch (40 mil) PVC coating bonded to exterior
- Pressure sealing sleeves protect connections with conduit
- For use with FS/FD series boxes
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Blue |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Blind cover |
|
Colour |
Other |
|
With connection cable |
N |