text.skipToContent text.skipToNavigation

Catalog No. : DS-47-WH

Description:  SHRNK-WRP 5 HOLE RND BX1/2INCHWH

UPC: 42269810525

Round Outlet Box, 16.3 Cubic Inches, 4-1/8 Inch Diameter, Hub Size 1/2 Inch, White, Aluminum, with 5 Outlets, Four on the Sides and One in Back, Pack of 8
View More View Less
For more info visit:  electrification.us.abb.com
  • Clean cover edges provide good gasket sealing.
  • Clear UL and cubic content markings speed approval by inspectors.
  • Deep slotted stainless steel cover screws for faster installations.
  • Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices
  • Junction box for branch conduits.

Descriptors

Category

Weatherproof boxes

Special Features

Precision cast and machined surfaces permit safer wire pulling.

Specifications

Number Of Outlet

5

Material

Aluminum Alloy

Color

White

Cubic Capacity

16 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 18685 441101 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Diameter

4.125 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

Y

Inlet from the rear

Y

Material

Aluminium

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here