text.skipToContent text.skipToNavigation

Catalog No. : DRA20

Description:  200A,MG,ADPT,STR

UPC: 708917165262

MaxGard Straight Adapter, 200 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

Used to fit existing conduit boxes

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Dimensions

Width

8-3/8 in

Length

2-1/2 in

Height

8-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant