Catalog No. : DPLG-1-BR
Description: 1/2INCHBRNZ CLOSURE PLG
UPC: 42269810426
Close-Up Plug, Hub Size 1/2 Inch, Color Bronze, Material Plastic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
Non-metallic |
|
Color |
Bronze |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E47765 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E47765 | N/A | QCRV | N/A | N/A |