Catalog No. : DPK6S
Description: STAND,STEEL 2X2X1/4 GALVANIZED
UPC: 783786861873
Network Connector Kit, Stand, Galvanized Steel, 2 X 2 X 1/4 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Steel |
|
Finish |
Galvanized |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 X 2 X 1/4 inch |