Catalog No. : DPK6NBS
Description: CU US 1/2X6X120 SILVER PLT ENDS
UPC: 783786861897
Network Connector Kit, Neutral Bus Section, Copper, Silver Plated Ends, 1/2 inch X 6 inch X 120 inch. Both Ends have 2 Rows of 3 .562 inch Diameter Holes on 2.375 inch Centers. One Side of Center Section has 3 sets of 2 Rows of 20 - .562 inch Diameter Holes. Holes in each section spaced at 1.75 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1/2 inch X 6 inch X 120 inch. |