Catalog No. : DPK6NBC
Description: COUPLER 1/2X6X6 3/8 SILVER PLT CU
UPC: 783786861903
Network Connector Kit, Neutral Bus Coupler, Copper, Silver Plated, 1/2 inch X 6 inch X 6.375 inch. 12-Holes - 3 Rows of 4 .562 inch Diameter holes.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1/2 inch X 6 inch X 6.375 inch |