Catalog No. : DPK6MBS
Description: CU BUS 1/2X10X60 SP BOTH ENDS
UPC: 783786861859
Network Connector Kit, Main Bus Section, Pedestal Connector. 1/2 inch thick x 10 inch wide x 60 inch long. Copper, Silver Plated or Flash 4 inches Wide on Both Ends of Bar where Both Ends have 2 Rows of 4 Holes on 2.916 inch Centers. One Side of Center Section has 2 Rows of 18 - .562 inch Diameter Holes. Center of 1st hole at 15.125 inch along bar. Holes spaced at 1.75 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1/2 inch thick x 10 inch wide x 60 inch long. |