Catalog No. : DPK6MBC
Description: COUPLER, 1/2X10X3/8 SILVER PLT CU
UPC: 783786861880
Network Connector Kit, Main Bus Coupler, Copper, Silver Plated, 1/2 inch X 10 inch X 6.38 inch bar, 16-Holes - 4 Rows of 4. 1.75 inch Centers along width and 2.916 inch Centers on 10 inch length.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1/2 inch X 10 inch X 6.38 inch |