Catalog No. : DPK3MBC
Description: COUPLER, 1/2X7.00X6 3/8 SLVR PLT CU
UPC: 75114118811
Main Bus Coupler, Copper, Silver Plated, 1/2 inch X 7 inch X 6-3/8 inch. 16-Holes, 4 Rows of 4.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1/2 inch X 7 inch X 6-3/8 inch. |