Catalog No. : DPK3I
Description: NETWORK CONN KIT, INS, PED CONN
UPC: 783786018864
Network Connector Kit, Insulator, Pedestal Connector. Green - Glass Epoxy. 2 inch thick x 11 inch tall x 33.75 inch long. Three Slots - .562 x 8 inches long spaced at 6.532, 16.594 and 26.656 inches along Bar. (2) .895 Thru Holes at each end of Bar with Center at 1.125 inch. 8-inch Slots have Relief bottom detail.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Glass Epoxy |
|
Finish |
Bare |
|
Color |
Green |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 inch thick x 11 inch tall x 33.75 inch long. |