text.skipToContent text.skipToNavigation

Catalog No. : DNRF64040

Description:  60A,ILK,3P4W,MG,404,3PH/480V,NONFSD

UPC: 708917274612

Non-Fused Interlocked Receptacle, Voltage 3 Phase 480V, Amperage 60A, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3