text.skipToContent text.skipToNavigation

Catalog No. : DN415

Description:  DOOR OPER'D LIGHT SWITCH

UPC: 785055201601

Automatic Door Operated Light Switch, Switch On when Hinged Door Open
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Push button switch

Specifications

Voltage Rating

125 VAC

Amperage Rating

5 Amps

Material

Galvanized Aluminum

Classifications

Brand Name

Red Dot

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here