Catalog No. : DLTGB4225
Description: 5' PI 50A 4P CU
UPC: 078317500259
Type LTG plug-in busway is a unique four-wire system designed for convenient distribution of power for lighting or similar lightduty loads. It is designed for use on three-phase, four-wire systems that are rated 300 Volts or less.
It is available in five- and ten-foot lengths only.
It is available in five- and ten-foot lengths only.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lighting |
|
GO Schedule |
117 |
Specifications
|
Class Selection |
LTG Busway |
|
Service |
3P4W |
|
Material |
Copper |
|
Amperage |
50 A |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.