Catalog No. : DLC25
Description: DEADLOOP CLAMP, ALUMINUM
UPC: 783786949649
Type DLC - Single U-Bolt Aluminum Fittings for Wire Range Main AWG or kcmil 397.5 - 1/0 Stranded, ASCR Main 336.4 - 1/0, 1/0 - 6 AR. 2-3/8 inch wide X 3-3/16 inch long X 4 inch high
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Top and Bottom Pressure Pads cast of High-Strength, Heat-Treated, Aluminum -Silicon Alloy. Hardware made of Galvanized Steel Provides Added Strength and Durability. |
|
Application |
Dead-End Loop Connections |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Voltage Rating |
35 kV |
|
Insulation |
Bare |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
1/2 in |