text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0TGCA3EGI4U

Description: 

UPC:

Hazlux 3 LED standard housing 10,100 lumens 88W electronic LED driver universal 120 to 277VAC 50/60 Hz standard housing thermal shock-resistant glass globe cast aluminum guard 1 inch cone-top pendant Unipak with LED light source. Grey. Internal reflector 45 degree beam angle. US market.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hazlux 3 - DL LED Series

Special Features

Labor, saving installation and maintenance-friendly construction

Specifications

Color

Grey

Lamp Type

LED

Power Rating

88 W

Voltage Rating

120/277 VAC

Ballast Type

Standard Housing

Frequency Rating

50/60 Hz

Classifications

Brand Name

Hazlux

Standard

UL844, CSA C22.2 No. 137
UL844, CSA C22.2 No. 137

Documents / Support Tools

Instruction Sheet

Click Here

Sales Drawing

Click Here