Catalog No. : DL005EUN0R5CC3EGI4U
Description:
UPC:
Hazlux 3, standard fixture, Lamp Wattage: 45W, electronic LED driver, Lumen Output: 5800, 120 to 277VAC, Frequency: 50/60 Hz, standard housing, refractor globe, type V, cast aluminum guard, 1" ceiling mount, UNIPAK with LED light source, Options (light distribution): Internal reflector 45 Degree beam angle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hazlux 3 - DL LED Series |
|
Special Features |
Labor, saving installation and maintenance-friendly construction |
Specifications
|
Lamp Type |
LED |
|
Power Rating |
45 W |
|
Voltage Rating |
120/277 VAC |
|
Ballast Type |
Standard Housing |
|
Frequency Rating |
50/60 Hz |
Classifications
|
Brand Name |
Hazlux |
|
Standard |
UL844, CSA C22.2 No. 137 |
Documents / Support Tools
|
Instruction Sheet |
|
|
Sales Drawing |