text.skipToContent text.skipToNavigation

Catalog No. : DKG-PRO

Description:  DECK GROMMET PRO, BLACK, TRAY PACK

UPC: 42269007505

Deck Grommet Pro, Length 9.18 Inches, Width 4.75 Inches, Depth 2.875 Inches, Black, Non-Metallic, Includes Four Arms and #8-32 Screws for Attachment to Deck and 2 Cord Fittings
View More View Less
For more info visit:  electrification.us.abb.com
  • The power outlet remains recessed below the raised deck whether in use or not
  • Duplex adapter plate provided for use with conventional TR/WR duplex receptacle
  • Eliminates the potential safety hazard of power cords draping along the deck surface

Descriptors

Category

Electrical box covers

Special Features

Meets new UL and NEC requirements for while-in-use outdoor receptacles

Application

Provides a safe and aesthetic solution for outdoor raised deck applications.

Specifications

Material

Non-metallic

Color

Black

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E11461 N/A QCMZ N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here