Alternate Catalog No. : DKBU 4 N
Catalog No. : DKBU4N
Description: DISC KEE-BARS UNIV STUD 4 POS NEMA
UPC: 783786770601
Aluminum Keebar, Disconnectable, Transformer Adapter Connector, Two Taps 1-14 UNS-2B both with Left Hand Thread. 5-1/2 inch x 2-53/64 inch with 1/2 inch Pad with one rows of 4 9/16 inch Holes. Includes Compound with one Black and one Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two 1-14 UNS-2B Taps with Left Hand Thread |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 600 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall Length 4.601 inch. |
Documents/Support Tools
|
SDS |