Alternate Catalog No. : DKB 4 N
Catalog No. : DKB4N
Description: AL DISC TFR CONN 5/8 INCH STUD
UPC: 783786717576
Aluminum Universal Keebar, Disconnectable, Transformer Connector, Stud size 5/8 inch and 1 inch, 4 Position NEMA. Aluminum Keebar, Disconnectable, Transformer Connector, Stud size 1 inch. Pad 7 inch wide x 3-1/8 inch x 3/8 inch thick, Overall Length 413/32 inch. Pad has (8) 9/16 inch Diameter Holes (2 Rows of 4) on 1-3/4 inch Centers. Top of Adapter - 1-1/2 inch Diameter - C-Bored 1 inch Diameter on Both Ends, TAP 1-14 UNS-2B Left Hand Thread. Includes Grease with (1) Black Cap-600 kcmil and (1) Pink Cap-4/0.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
5/8 and 1 inch Stud |
Specifications
|
Connection |
Threaded |
|
Conductor Range |
5/8 to 1 in |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7 x 3-1/8 in |
Documents/Support Tools
|
SDS |