Alternate Catalog No. : DKB 1-3 N
Catalog No. : DKB1-3N
Description: AL DISC TFR CONN 1 INCH STUD
UPC: 783786717552
Aluminum Keebar, Disconnectable, Transformer Adapter Connector, Tapped 1-14 UNS-2B with Left Hand Thread. 5-1/4 inch x 4-39/64 inch with 3/8 inch Pad with two rows of 3 9/16 inch Holes on 1-3/4 inch centers. Includes Compound and Black Cap and 1 inch Stud Adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
1 inch Stud Adapter |
Specifications
|
Connection |
Threaded |
|
Conductor Range |
1 in |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-1/4 in |
Documents/Support Tools
|
SDS |