Alternate Catalog No. : DKB 1-2 NTN
Catalog No. : DKB1-2NTN
Description: TIN PLATED DISCONNECTABLE KEE-BAR
UPC: 783786853960
Tin-Plated Aluminum Keebar, Disconnectable, Transformer Connector, Stud size 1 inch. Pad 3.5 inch wide x 3.125 inch x .375 inch thick, Overall Length 4.601 inch. Pad has (4) .562 inch Diameter Holes spaced 2-over-2 on 1.75 inch Centers. Top of Adapter - 1.5 inch Diameter with .950 inch Diameter Bore with C-Bore 1 x .25 inch Deep, Chamfer .062 x 45 degrees, TAP 1-14 UNS-2B Left Hand Thread. Includes Grease with Black Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall Length 4.601 inch. |
Documents/Support Tools
|
SDS |