text.skipToContent text.skipToNavigation

Catalog No. : DJB20

Description:  200A,BOX,MG,SNGL,ALUM

UPC: 708917195269

MaxGard 200 Amp, Junction Box, Single Gang, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical junction box

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Material

Aluminum

Knockouts

0

Classifications

Brand Name

Russellstoll

Dimensions

Size

8.31 Inches x 8.31 Inches x 6.28 Inches

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant