Catalog No. : DIH3-1-LM-WH
Description: 1-GANG UNIV WP-BX 19CU 1/2HUB
UPC: 42269810228
- Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
- Clean cover edges provide good gasket sealing.
- Precision cast and machined surfaces permit safer wire pulling.
- Clear UL and cubic content markings speed approval by inspectors
- Convenient mounting lugs for a variety of mounting methods
- Securely fastened mounting plates reduce costly call backs
Descriptors
|
Category |
Weatherproof boxes |
|
Special Features |
Alloy A380 aluminum, certified zinc alloy and stainless steel springs provide increased corrosion resistance |
|
Application |
Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Aluminum Die Cast |
|
Color |
White |
|
Cubic Capacity |
19.0 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Material |
Aluminium |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |