Catalog No. : DIE2007
Description: DIE INS 8-6 AWG TUBULAR TERMINALS
UPC: 786210925462
Die Set for Tools BATT22-6, PAIR22-6, BAIR22-6 to Crimp Insulated 8-6 AWG Sta-Kon Terminals (Tubular Only)
View More
View Less
For more info visit:
electrification.us.abb.com
- Color-coded Die Nests.
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
Color-coded Die Nests |
Specifications
|
Material |
Alloy Steel |
|
Color |
Black |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Other |
|
AWG-range |
8-6 |
Documents/Support Tools
|
Sales Drawing |