text.skipToContent text.skipToNavigation

Catalog No. : DIE1804

Description:  BAT22-6 DIE FOR 04SERIES DRGNTOOTH

UPC: 786210964102

Die for BAT22-6, BAIR22-6, PAIR22-6 Tools for Crimping 22L004 Dragon Tooth Terminals
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: BATT22-6, BAIR22-6,

Descriptors

Category

Lug crimping tool dies

Application

Crimping Dragon Tooth terminal for magnet wire.

Specifications

Material

Alloy Steel

Color

Black

Classifications

Brand Name

Sta-Kon

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant