text.skipToContent text.skipToNavigation

Catalog No. : DIE1801

Description:  DIE FOR DRAGONTOOTH 22F,L,R-1 SERI

UPC: 786210962726

Die for BAT22-6, BAIR22-6, PAIR22-6 Tools for Crimping 22F, L, R-1 Series Dragon Tooth Terminals
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: BATT22-6, BAIR22-6, PAIR22-6

Descriptors

Category

Lug crimping tool dies

Application

Crimping Dragon Tooth terminal for magnet wire.

Specifications

Material

Alloy Steel

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant