text.skipToContent text.skipToNavigation

Catalog No. : DIE1025

Description:  FERRULE DIE 10-25 MM2

UPC: 786210236155

Steel, Hand Tool Replacement, Set of Upper and Lower Crimp Dies for Ferrules - Sizes 10 to 25 mm2 or #8 to #4 AWG.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Special Features

Upper and Lower Dies

Application

Crimp Ferrules

Specifications

Capacity

10 to 25 mm2 , #8 to #4 AWG

Material

Steel

Classifications

Brand Name

Sta-Kon

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Other

Cross section

10-25 mm²

AWG-range

8-4

Compression shape

Square compression