text.skipToContent text.skipToNavigation

Catalog No. : DIE0410

Description:  FERRULE DIE 4-6 MM2

UPC: 786210236148

Steel, Hand Tool Replacement, Set of Upper and Lower Crimp Dies for Ferrules - Sizes 4 to 10 mm2 or #12 to #8 AWG.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Special Features

Upper and Lower Dies

Application

Crimp Ferrules

Specifications

Capacity

4 to 10 mm2 , #12 to #8 AWG

Material

Steel

Classifications

Brand Name

Sta-Kon

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Other

Cross section

4-10 mm²

AWG-range

12-8

Compression shape

Square compression