Catalog No. : DIE02506
Description: FERRULE DIE 0.25-6 MM2
UPC: 786210236131
Steel, Hand Tool Replacement, Set of Upper and Lower Crimp Dies for Ferrules - Sizes 0.25 to 6 mm2 or #24 to #10 AWG.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
Upper and Lower Dies |
|
Application |
Crimp Ferrules |
Specifications
|
Capacity |
0.25 to 6 mm2 , #24 to #10 AWG |
|
Material |
Steel |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Other |
|
Cross section |
.25-6 mm² |
|
AWG-range |
24-10 |
|
Compression shape |
Square compression |