Alternate Catalog No. : DHK 4 CS R3
Catalog No. : DHK4CSR3
Description: AL COMPRHOOKLUG NO4, ROCKET NO2-1/0
UPC: 783786717514
Aluminum Compression Hook (Slotted Tang) Lug - #4 Stranded Compressed Compact, Dies TX 76 249 840 11A, 2 Slots .400 inch Wide. Overall Length 3.780 inch, Silicone Grease and Flood Seal Insulating Sleeve Cut off at Size #2 - 1/0 Cable. For Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
#4 STR AWG , #4 COMPR AWG , #4 COMPT AWG |
|
Number Of Holes |
2-Slots |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.780 inch |
Documents/Support Tools
|
SDS |