text.skipToContent text.skipToNavigation

Alternate Catalog No. : DHK 4/0 CS

Catalog No. : DHK4/0CS

Description:  ALUM COMPR HOOK LUG - 4/0 W/ROCKET

UPC: 783786717538

Aluminum Compression Hook (Slotted Tang) Lug - 4/0 Stranded Compressed Compact, Dies TX 76 249 840 11A, 2 Slots .400 inch Wide. Overall Length 3.780 inch, Silicone Grease and Flood Seal Insulating Long Sleeve for Size #14 - 500 kcmil Cable. For Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 STR AWG , 4/0 COMPR AWG , 4/0 COMPT AWG

Number Of Holes

2-Slots

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

Homac

Dimensions

Size

3.780 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Click here