Alternate Catalog No. : DHK 300
Catalog No. : DHK300
Description: ALUMINUM COMPRESSION HOOK LUG - 300
UPC: 783786717491
Aluminum Compression Hook (Slotted Tang) Lug - 300 kcmil Compact Aluminum, Dies TX 76 249 840 11A, 2 Slots .400 inch Wide. Overall Length 3.780 inch, Blue Cap. Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
300 kcmil |
|
Number Of Holes |
2-Slots |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.780 inch |
Documents/Support Tools
|
SDS |