Alternate Catalog No. : DHK 2
Catalog No. : DHK2
Description: ALUM COMPR HOOK LUG - NO2 3-3/4 IN
UPC: 783786717439
Aluminum Compression Hook (Slotted Tang) Lug - #2 Stranded Solid Compressed Compact, Dies TX 76 249 840 11A, 2 Slots .400 inch Wide. Overall Length 3.780 inch, Red Cap. Oxide Inhibitor. For Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
#2 STR AWG , #2 COMPR AWG , #2 SOL AWG , #2 COMPT AWG |
|
Number Of Holes |
2-Slots |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.780 inch |
Documents/Support Tools
|
SDS |