Alternate Catalog No. : DHB 350
Catalog No. : DHB350
Description: ALUM COMPR HOOK LUG - 350 4.5 INCH
UPC: 783786717378
Aluminum Compression Hook (Slotted Tang) Lug - 350 kcmil Compact or Stranded, Dies 1 1/8 655, 2 Slots .406 inch Wide. Overall Length 4.5 inch, Oxide Inhibitor. Brown Cap. For Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
350 kcmil |
|
Number Of Holes |
2-Slots |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.5 inch long |
Documents/Support Tools
|
SDS |