text.skipToContent text.skipToNavigation

Catalog No. : DG4X1C-2000

Description:  1-1/4IN RISER GARD CORR ORG 2000FT

UPC: 34481001096

Riser-Gard Fiber Optic Corrugated Conduit, Size 1-1/4 Inch, Outer Diameter 1.67 Inch, Inner Diameter 1.31 Inch, Wall Thickness 0.080 Inch, Length 2,000 Feet, Material PVC, Color Orange, with Pull Tape
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Special Features

UL Listed and is available with tape pre-installed.

Application

Riser-Gard is suitable for use in vertical runs in a shaft or between floors, as well as areas other than the plenum.

Specifications

Material

Non-metallic

Color

Orange

Classifications

Brand Name

Carlon

Standard

UL e151168

Dimensions

Trade Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 88170 468108 N/A 70092787_2017-11-30 N/A
UL E151168 N/A QAMZ N/A N/A
ETIM EC001175 Corrugated plastic hose

Nominal diameter

31.75 mm

Nominal size in inch

1 1/4 inch

Material

Polyvinyl chloride (PVC)

Bending radius, static

203.2 mm

UV resistant

N

Colour

Orange

Sheathing material

Not sheathed

Halogen free

N

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here