Catalog No. : DG4X1C-1600
Description: 1.25 INR/G CORR ORG W/900LB KV TAPE
UPC: 791207217130
Descriptors
| Category | Electrical conduit | 
| Special Features | UL Listed and is available with tape pre-installed. | 
| Application | Riser-Gard is suitable for use in vertical runs in a shaft or between floors, as well as areas other than the plenum. | 
Specifications
| Material | PVC | 
| Color | Orange | 
Classifications
| Brand Name | Carlon | 
| Standard | UL e151168 | 
Dimensions
| Trade Size | 1-1/4 Inch | 
| Outside Diameter | 1.67 in | 
| Inside Diameter | 1.31 in | 
| Length | 1,600 ft | 
Compliance and Certifications
| RoHS | RoHS3 Compliant | 
| REACH | REACH 247 Compliant | 
| TSCA | TSCA Section 6(h) Compliant | 
| Nominal diameter | 31.75 mm | 
| Nominal size in inch | 1 1/4 inch | 
| Outer diameter | 1.67 inch | 
| Inner diameter | 1.31 inch | 
| Material | Polyvinyl chloride (PVC) | 
| Bending radius, static | 203.2 mm | 
| UV resistant | N | 
| Colour | Orange | 
| Sheathing material | Not sheathed | 
| Halogen free | N | 
| Approved according to DIN EN 61386-23 | N | 
| Approved according to UR | N | 
| Approves according to Vd TÜV/GGVS | N | 
| Approved according to LUL/British Standard | N | 
| Approved according to Lloyd's Register TA | N | 
| Approved according to UTAC | N | 
| Approved according to DIN 5510 | N | 
| Approved according to NF F 16-101 | N | 
Documents/Support Tools
| Sales Drawing | 
 
	
								