text.skipToContent text.skipToNavigation

Catalog No. : DFRU6404K

Description:  60A,INT,3P4W,MG,404,3P480V

UPC: 708917343783

MaxGard 600 AMP Inlet, 3-Pole 4-Wire, 404, 3-Phase, 480 V, with Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

600 Amps

Voltage Rating

480 V

Phase

3

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard