text.skipToContent text.skipToNavigation

Catalog No. : DFRU4504

Description:  400A REC INT 4P5W MG 504 277/480V

UPC: 708917297482

Female Interior Assembly, Voltage 277V/480V, Amerpage 400A, 4 Poles 5 Wires
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard