Catalog No. : DFRU2504
Description: 200A,FEM-INT,4P5W,MG,504,277/480V
UPC: 708917142843
MaxGard Female Replacement Interior Assembly, 200 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |