text.skipToContent text.skipToNavigation

Catalog No. : DFRU2304

Description:  200A,INT,3P4W,MG,304,277/480 VAC

UPC: 708917339151

Corresponding Female Replacement Interior Assembly - 200AMP, 3P4W, 277/480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll