text.skipToContent text.skipToNavigation

Catalog No. : DFRU1516K

Description:  100A REPL INT 4P5W MG 516K 120/208V

UPC: 708917275893

Replacement Female Interior, Voltage 3 Phase Y 120/208V, Amperage 100A, 4 Poles 5 Wire, with Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll