text.skipToContent text.skipToNavigation

Catalog No. : DFRU1421

Description:  100A,INT,3P4W,MG,421,3P440V, FEM

UPC: 708917165972

Replacement Female Interior, Voltage 3 Phase 440V, Amperage 100A, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll