text.skipToContent text.skipToNavigation

Catalog No. : DFRU1304

Description:  100A,INT,3P4W,MG,304,277/480V

UPC: 708917189213

MaxGard Female Replacement Interior Assembly, 100 Amp, 3 Pole 4 Wire, 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll