text.skipToContent text.skipToNavigation

Catalog No. : DFRU1216

Description:  100A 2P3W MG INTERIOR 208V

UPC: 708917344452

MaxGard 100 AMP Interior, 2-Pole 3-Wire, 208V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard