text.skipToContent text.skipToNavigation

Catalog No. : DFRU1212K

Description:  100A FEM INT 3P 32V-60HZ POL POS 12

UPC: 708917346104

Female Receptacle Interior Assembly with Control Contacts, 100 Amps, 2 Pole 3 Wire, 3 Phase 32 Volts, Polarization Position 12
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

32 V

Classifications

Brand Name

Russellstoll