text.skipToContent text.skipToNavigation

Catalog No. : DFRU1212

Description:  100A fem Int 3P 32V-60HZ SP901255

UPC: 708917344704

100 AMP Female Interior 3-Phase, 32V, 60HZ with MaxGard Connector, 100AMP, 2-Phase, 36VDC, Special 212 Voltage Assignment
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Amperage Rating

100 Amps

Voltage Rating

32 V

Phase

Three

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A