text.skipToContent text.skipToNavigation

Catalog No. : DFRS1504K

Description:  100A,ILK,4P5W,MG,404,277/480V

UPC: 708917332602

MaxGard Fused Male Plug Disconnect Interlocked Receptacle (Nema 12/3R), 100 Amp, 4 Pole 5 Wire, 30 480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

There are three external lockout points, a door safety switch and a clear shield for test probes.

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

480 V

Material

Steel

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4