text.skipToContent text.skipToNavigation

Catalog No. : DFRF1307K-RW

Description:  DFRF1307K TO KFRF1407K REWORK

UPC: 708917343561

Converting a DRFR1407K MaxGard 100 AMP Interlock, 3-Pole 4-Wire 125/250V Flip Cap to a MaxGard Fused Interlock, 100 Amp, 3-Pole 4-Wire, 250V, 3-Phase
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard